Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM5541
Sub Type:
WiFi
Frequency Min:
4900 MHz
Frequency Max:
5850 MHz
Rx Gain:
16 dB
Rx NF:
2.4 dB
Voltage Min:
2.7 V
Voltage Max:
4.8 V
No Content Available

Technical Inquiry Request for RFFM5541 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM5541 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices