Part Number:
RFFM4591
|
Sub Type:
WiFi
|
Frequency Min:
4900 MHz
|
Frequency Max:
5850 MHz
|
Rx Gain:
12.5 dB
|
Rx NF:
2.5 dB
|
Tx Gain:
26 dB
|
Voltage Min:
3 V
|
Voltage Max:
3.6 V
|
OP1dB:
25 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |