Part Number:
RFFM4558
|
Sub Type:
WiFi
|
Frequency Min:
4900 MHz
|
Frequency Max:
5925 MHz
|
Rx Gain:
13.5 dB
|
Rx NF:
2.5 dB
|
Tx Gain:
32 dB
|
Voltage Min:
4.75 V
|
Voltage Max:
5.25 V
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |