Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM4555
Sub Type:
WiFi
Frequency Min:
4900 MHz
Frequency Max:
5925 MHz
Rx Insertion Loss Typ:
0.6 dB
Rx Gain:
13 dB
Rx NF:
2.6 dB
Voltage Min:
3.3 V
Voltage Max:
5 V
No Content Available

Technical Inquiry Request for RFFM4555 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM4555 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices