Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM4527
Type:
Amplifiers
Frequency Min:
5.18 GHz
Frequency Max:
5.925 GHz
Gain:
17 dB
IP3:
22 dBm
Quiescent Current \ Id:
13 mA
Noise Figure:
1.6 dB
Package:
DFN
Gain Flatness:
-0.2 ±dB

Technical Inquiry Request for RFFM4527 Amplifier

Fields marked with * are required.
Product Specifications For RFFM4527 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote