Part Number:
RFFM4501
|
Sub Type:
WiFi
|
Frequency Min:
5150 MHz
|
Frequency Max:
5875 MHz
|
Rx Gain:
14 dB
|
Rx NF:
2.5 dB
|
Tx Gain:
30 dB
|
Voltage Min:
3 V
|
Voltage Max:
5.5 V
|
OP1dB:
19.5 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |