Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM4293
Sub Type:
FEM w/ Power Detector
Frequency Min:
2400 MHz
Frequency Max:
2500 MHz
Rx Insertion Loss Typ:
-7.5 dB
Rx Gain:
13 dB
Rx NF:
2.3 dB
Tx Gain:
27 dB
Voltage Max:
3.3 V
OP1dB:
17 dBm

Technical Inquiry Request for RFFM4293 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM4293 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote