|
Part Number:
RFFM4227
|
|
Type:
Amplifiers
|
|
Frequency Min:
2.4 GHz
|
|
Frequency Max:
2.5 GHz
|
|
Gain:
15 dB
|
|
IP3:
3 dBm
|
|
Quiescent Current \ Id:
9 mA
|
|
Noise Figure:
1.3 dB
|
|
Package:
DFN
|
|
Gain Flatness:
-0.2 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |