Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM4211
Sub Type:
FEM w/ Power Detector
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
15 dB
Rx NF:
2.5 dB
Tx Gain:
27 dB
Voltage Max:
3.3 V
No Content Available

Technical Inquiry Request for RFFM4211 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM4211 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices