Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM4204
Sub Type:
FEM w/ Power Detector
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
12 dB

Technical Inquiry Request for RFFM4204 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM4204 Front-End Module
Design Information
Contact Information


Availability
In Stock
95700
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote