Part number RFFM4203 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM4203 provides a complete integrated solution in a single Front End Module (FEM) for WiFi 802.11b/g/n and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM4203 integrates a 2.4GHz to 2.5GHz Power Amplifier (PA), Low Noise Amplifier (LNA) with bypass mode, power detector coupler for improved accuracy, and some filtering for harmonic rejection. The device is provided in a 3mm x 3mm x 1.0mm, 16-pin package. This module meets or exceeds the RF Front End needs of IEEE 802.11b/g/n WiFi RF systems.
Part Number:
RFFM4203
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
13 dB
Rx NF:
2 dB
Tx Gain:
25 dB
Voltage Min:
3.3 V
Voltage Max:
5.4 V
OP1dB:
21.5 dBm

Technical Inquiry Request for RFFM4203 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM4203 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote