Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM4201
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx NF:
0.8 dB
Tx Gain:
34 dB
Voltage Min:
-0.5 V
Voltage Max:
5.25 V
OP1dB:
26 dBm
No Content Available

Technical Inquiry Request for RFFM4201 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM4201 Front-End Module
Design Information
Contact Information


Availability
In Stock
1900
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices