Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFFM4200 is a 1mm x 1mm MIMO module that is intently specified to address IEEE 802.11b/g/n WiFi 2.4GHz to 2.5GHz customer premises equipment (CPE) applications. The module has an integrated three-stage linear power amplifier, TX harmonic filtering and SPDT switch. The RFFM4200 has fully matched input and output for a 50Ω system and incorporates matching networks optimized for linear output power and efficiency. The RFFM4200 is housed in a 6mm x 6mm laminate.

Features:
  • Single Supply Voltage 5.0V
  • 35dB Typical Gain Across Frequency Band
  • POUT = 25dBm < 2.5% EVM
  • 2.4GHz to 2.5GHz Frequency Range
  • 1mm x 1mm MIMO Architecture
  • Integrated three-stage PA, filtering and T/R switch.
  • Part Number:
    RFFM4200
    Sub Type:
    WiFi
    Frequency Min:
    2412 MHz
    Frequency Max:
    2484 MHz
    Rx NF:
    0.8 dB
    Tx Gain:
    34 dB
    Voltage Min:
    -0.5 V
    Voltage Max:
    5.25 V
    OP1dB:
    26 dBm
    No Content Available

    Technical Inquiry Request for RFFM4200 Front-End Module

    Fields marked with * are required.
    Product Specifications For RFFM4200 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices