Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The RFFC5072 is a reconfigurable frequency conversion device with integrated fractional-N phased locked loop (PLL) synthesizer, voltage controlled oscillator (VCO) and a high linearity mixer. The fractional-N synthesizer takes advantage of an advanced sigma-delta modulator that delivers ultra-fine step sizes and low spurious products. The PLL/VCO engine combined with an external loop filter allows the user to generate local oscillator (LO) signals from 85MHz to 4200MHz. The LO signal is buffered and routed to the integrated RF mixer which is used to convert frequencies ranging from 30MHz to 6000MHz. The mixer bias current is programmable and can be reduced for applications requiring lower power consumption. RFFC5072 can be configured to work as a signal source by bypassing the integrated mixer. Device programming is achieved via a simple 3-wire serial interface. In addition, a unique programming mode allows up to four devices to be controlled from a common serial bus. This eliminates the need for separate chip-select control lines between each device and the host controller. Up to six general purpose outputs are provided, which can be used to access internal signals (LOCK signal, for example) or to control front end components. The RFFC5072 operates with a 2.7V to 3.3V power supply.

Features:
  • 85MHz to 4200MHz LO Frequency Range
  • Fractional-N Synthesizer with Very Low Spurious Levels
  • Typical Step Size 1.5Hz
  • Fully Integrated Low Phase Noise VCO and LO Buffers
  • High Linearity RF Mixer(s)
  • 30MHz to 6000MHz Mixer Frequency Range
  • Input IP3 +23dBm
  • Mixer Bias Adjustable for Low Power Operation
  • 2.7V to 3.3V Power Supply
  • Low Current Consumption
  • 3- or 4-Wire Serial Interface
  • Part Number:
    RFFC5072
    No Content Available

    Technical Inquiry Request for RFFC5072 RF Transceiver IC

    Fields marked with * are required.
    Product Specifications For RFFC5072 RF Transceiver IC
    Design Information
    Contact Information


    Availability
    In Stock
    262
    On Order
    1708
    by 11/19/2026

    2500
    by 11/20/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $28.26
    25 - 99
    $22.19
    100 - 249
    $17.51
    250 - 499
    $14.43
    500 - 999
    $12.21
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices