Part number RFFC2071A Product Type RF Transceiver IC from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The RFFC2071A is a re-configurable frequency conversion device with integrated fractional-N phased locked loop (PLL) synthesizer, voltage controlled oscillator (VCO) and two high linearity mixers. The fractional-N synthesizer takes advantage of an advanced sigma-delta modulator that delivers ultra-fine step sizes and low spurious products. The VCO features temperature compensation circuits that deliver stable performance across the operating temperature range of -40°C to +85°C. The PLL/VCO engine combined with an external loop filter allows the user to generate local oscillator (LO) signals from 85MHz to 2700MHz. The LO signal is buffered and routed to the integrated RF mixers which are used to up/down-convert frequencies ranging from 30MHz to 2700MHz. The mixer bias current is programmable and can be reduced for applications requiring lower power consumption.

The RFFC2071A can be configured to work as a signal source by bypassing the integrated mixers. Device programming is achieved via a simple 3-wire serial interface. In addition, a unique programming mode allows up to four devices to be controlled from a common serial bus. This eliminates the need for separate chip-select control lines between each device and the host controller. Up to six general purpose outputs are provided, which can be used to access internal signals (the LOCK signal, for example) or to control front end components. Both devices operate with a 2.7V to 3.3V power supply.

Part Number:
RFFC2071A
No Content Available

Technical Inquiry Request for RFFC2071A RF Transceiver IC

Fields marked with * are required.
Product Specifications For RFFC2071A RF Transceiver IC
Design Information
Contact Information


Availability
In Stock
1928
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$27.39
25 - 99
$21.51
100 - 249
$16.97
250 - 499
$13.99
500 - 999
$11.83
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices