Part number RFDA4005 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFDA4005
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
20 dBm
Gain:
19 dB
Supply Voltage \ Vd Min:
4.75 V
Supply Voltage \ Vd Max:
5.25 V
Quiescent Current \ Id:
82 mA
Noise Figure:
6.3 dB
Package:
MCM 5.2 x 5.2mm

Technical Inquiry Request for RFDA4005 Amplifier

Fields marked with * are required.
Product Specifications For RFDA4005 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part RFDA4005 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
RFSA3613 Qorvo RF Attenuator, Digital, 50 - 6000 MHz, 31.5dB, QFN 16pin 3.0mm x 3.0mm .5dB steps