|
Part Number:
RFDA3016
|
|
Frequency Min:
3 GHz
|
|
Frequency Max:
3.8 GHz
|
|
P1dB:
30 dBm
|
|
Gain:
38 dB
|
|
IP3:
40.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
1000 mA
|
|
Noise Figure:
4.8 dB
|
|
Package:
MCM 6 x 6mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |