Part number RFDA2125 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFDA2125
Frequency Min:
0.4 GHz
Frequency Max:
2.7 GHz
P1dB:
25 dBm
Gain:
29.5 dB
IP3:
44 dBm
Supply Voltage \ Vd Max:
5 V
Noise Figure:
4.4 dB
Package:
MCM 5.2 x 5.2mm

Technical Inquiry Request for RFDA2125 Amplifier

Fields marked with * are required.
Product Specifications For RFDA2125 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote