Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s RFDA2077 is a dual channel digital controlled variable gain amplifier featuring high linearity over the entire gain control range with noise figure less than 6.5dB in its maximum gain state. The gains of two 6-bit digital step attenuators are programmed with a serial mode control interface (SPI). The RFDA2077 is packaged in a small 7.0mm x 7.0mm leadless laminate MCM, which contains plated through thermal vias for ultra low thermal resistance. This module is easy to use with no external matching components required.
Part Number:
RFDA2077
Frequency Min:
1.7 GHz
Frequency Max:
2.4 GHz
P1dB:
24.5 dBm
Gain:
31.5 dB
IP3:
41 dBm
Supply Voltage \ Vd Min:
4.75 V
Supply Voltage \ Vd Max:
5.25 V
Quiescent Current \ Id:
220 mA
Noise Figure:
8 dB
Package:
MCM 7 x 7mm
No Content Available

Technical Inquiry Request for RFDA2077 Amplifier

Fields marked with * are required.
Product Specifications For RFDA2077 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices