|
Part Number:
RFDA2046
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
2.8 GHz
|
|
P1dB:
28 dBm
|
|
Gain:
41 dB
|
|
IP3:
41 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
360 mA
|
|
Noise Figure:
5.2 dB
|
|
Package:
QFN 6x6mm
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
12 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |