Part number RFDA2026 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RFDA2026
Frequency Min:
1.8 GHz
Frequency Max:
2.4 GHz
P1dB:
25 dBm
Gain:
31.5 dB
IP3:
42 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
192 mA
Noise Figure:
4.1 dB
Package:
MCM 6 x 6mm
Return Loss Input:
14.5 dB
Return Loss Output:
23 dB

Technical Inquiry Request for RFDA2026 Amplifier

Fields marked with * are required.
Product Specifications For RFDA2026 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote