|
Part Number:
RFDA2025
|
|
Frequency Min:
0.5 GHz
|
|
Frequency Max:
2.5 GHz
|
|
P1dB:
25 dBm
|
|
Gain:
11.5 dB
|
|
IP3:
43 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
115 mA
|
|
Noise Figure:
7 dB
|
|
Package:
MCM 5.2 x 5.2mm
|
|
Return Loss Input:
17 dB
|
|
Return Loss Output:
11 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |