Part number RFDA2015 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s RFDA2015 is a digital controlled variable gain amplifier featuring high linearity over the entire gain control range. The 6-bit digital step attenuator is programmed with a parallel mode control interface. The RFDA2015 is packaged in a small 5.2mm x 5.2mm leadless laminate MCM with plated through thermal vias for ultra low thermal resistance. The footprint for this module is directly compatible with most 32-pin 5mm x 5mm QFNs. The output amplifier is externally matched, allowing for optimum performance over specific bands within 500MHz to 2500MHz. Download RFMD’s Control Bit Generator Software

Features:
  • 500MHz to 2500MHz Operation
  • 6-Bit Digital Step Attenuator
  • Parallel Control Interface
  • 31.5dB Attenuation Range (0.5dB Step)
  • High OIP3/P1dB=+43/25dBm
  • Gain=-20dB to +11.5dB at 2017MHz
  • Single +5V Supply
  • Footprint Compatible with 32-Pin 5mm x 5mm QFN
  • Part Number:
    RFDA2015
    Min Frequency:
    0.5 GHz
    Max Frequency:
    2.5 GHz
    P1dB Typ:
    25 dBm
    Gain Typ:
    11.5 dB
    Noise Figure Typ:
    7 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    MCM 5.2 x 5.2mm
    No Content Available

    Technical Inquiry Request for RFDA2015 Amplifier

    Fields marked with * are required.
    Product Specifications For RFDA2015 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices