|
Part Number:
RFDA0066
|
|
Frequency Min:
0.005 GHz
|
|
Frequency Max:
0.4 GHz
|
|
P1dB:
22 dBm
|
|
Gain:
44.5 dB
|
|
IP3:
39 dBm
|
|
Supply Voltage \ Vd Min:
4.7 V
|
|
Supply Voltage \ Vd Max:
5.3 V
|
|
Noise Figure:
3.5 dB
|
|
Package:
MCM 6 x 6mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |