Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFDA0057
Frequency Min:
0.4 GHz
Frequency Max:
2.7 GHz
P1dB:
19 dBm
Gain:
18.5 dB
IP3:
37 dBm
Supply Voltage \ Vd Max:
5.5 V
Quiescent Current \ Id:
155 mA
Noise Figure:
7 dB
Package:
MCM 7 x 7mm

Technical Inquiry Request for RFDA0057 Amplifier

Fields marked with * are required.
Product Specifications For RFDA0057 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote