|
Part Number:
RFDA0056
|
|
Frequency Min:
0.3 GHz
|
|
Frequency Max:
1.1 GHz
|
|
P1dB:
25 dBm
|
|
Gain:
31.5 dB
|
|
IP3:
44 dBm
|
|
Supply Voltage \ Vd Min:
4.75 V
|
|
Supply Voltage \ Vd Max:
5.25 V
|
|
Quiescent Current \ Id:
215 mA
|
|
Noise Figure:
4.2 dB
|
|
Package:
MCM 6 x 6mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |