|
Part Number:
RFDA0045
|
|
Frequency Min:
0.01 GHz
|
|
Frequency Max:
0.85 GHz
|
|
P1dB:
20 dBm
|
|
Gain:
44 dB
|
|
IP3:
42 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
155 mA
|
|
Noise Figure:
2.4 dB
|
|
Package:
MCM 5.2 x 5.2mm
|
|
Return Loss Input:
14.5 dB
|
|
Return Loss Output:
20 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |