Part number RFDA0035 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Digital Controlled IF Dual VGA 5-BIT 1dB LSB Control

RFMD's RFDA0035 is a dual-channel, digitally controlled variable gain amplifier featuring high linearity over the entire 32 gain control steps. It features independent channel power-up enable, independent channel current adjustability for optimizing DC versus IP3 and a 200Ω differential input and output impedance.
Part Number:
RFDA0035
Frequency Min:
0.05 GHz
Frequency Max:
0.5 GHz
P1dB:
21 dBm
Gain:
19.3 dB
IP3:
42 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
240 mA
Noise Figure:
7.5 dB
Package:
QFN 5x5mm
Return Loss Input:
12 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for RFDA0035 Amplifier

Fields marked with * are required.
Product Specifications For RFDA0035 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices