|
Part Number:
RFDA0026
|
|
Frequency Min:
0.85 GHz
|
|
Frequency Max:
1.035 GHz
|
|
P1dB:
23.8 dBm
|
|
Gain:
32 dB
|
|
IP3:
40 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
192 mA
|
|
Noise Figure:
4.1 dB
|
|
Package:
MCM 5.2 x 5.2mm
|
|
Return Loss Input:
17.5 dB
|
|
Return Loss Output:
10 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |