|
Part Number:
RFDA0025
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
0.85 GHz
|
|
P1dB:
20 dBm
|
|
Gain:
18.5 dB
|
|
IP3:
43 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
90 mA
|
|
Noise Figure:
4.7 dB
|
|
Package:
MCM 5.2 x 5.2mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |