Part Number:
RFDA0016
|
Frequency Min:
0.05 GHz
|
Frequency Max:
1 GHz
|
P1dB:
20 dBm
|
Gain:
38.5 dB
|
IP3:
42 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
175 mA
|
Noise Figure:
3.4 dB
|
Package:
MCM 5.2 x 5.2mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |