|
Part Number:
RFCM5304
|
|
Frequency Min:
10 MHz
|
|
Frequency Max:
2200 MHz
|
|
Gain:
41.2 dB
|
|
Supply Voltage\Vd:
12 V
|
|
Id:
208 mA
|
|
Noise Figure:
3 dB
|
|
CTB:
-70 dB
|
|
Xmod:
-60 dB
|
|
CSO:
-70 dB
|
|
Package:
MCM
|
|
Gain Flatness:
1 ±dB
|
|
Return Loss Input:
19 dB
|
|
Return Loss Output:
19 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |