Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFCM3328
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
25 dB
Supply Voltage\Vd:
24 V
Id:
470 mA
Noise Figure:
2.5 dB
CTB:
-80 dB
Xmod:
-76 dB
CSO:
-80 dB
Package:
MCM
No Content Available

Technical Inquiry Request for RFCM3328 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFCM3328 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
98
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$81.32
25 - 99
$69.45
100 - 249
$60.19
250 - 499
$56.43
500 - 999
$50.64
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices