Part number RFCM3326 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFCM3326
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
26 dB
Id:
440 mA
Noise Figure:
3.5 dB
Package:
MCM 9-Pin
No Content Available

Technical Inquiry Request for RFCM3326 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFCM3326 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RFCM3326 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
RFCM3328 Qorvo Amplifier, Power Doubler, 45 to 1218 MHz, 24.5 dB, GaAs, 9-Pin, 9 x 8 mm