Part number RFCM3316 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFCM3316
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
22 dB
Supply Voltage\Vd:
24 V
Id:
450 mA
Noise Figure:
4 dB
CTB:
-73 dB
Xmod:
-65 dB
CSO:
-76 dB
Package:
MCM
Return Loss Input:
17 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for RFCM3316 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFCM3316 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices