Part Number:
RFCM3080
|
Frequency Min:
40 MHz
|
Frequency Max:
1000 MHz
|
Gain:
27.5 dB
|
Supply Voltage\Vd:
24 V
|
Id:
270 mA
|
Noise Figure:
5 dB
|
CTB:
-68 dB
|
Xmod:
-64 dB
|
CSO:
-75 dB
|
Package:
MCM
|
Gain Flatness:
0.4 ±dB
|
Return Loss Input:
18 dB
|
Return Loss Output:
19 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |