Part number RFCM3050 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFCM3050 is a Power Doubler amplifier SMD module. The part employs GaAs MESFET, GaAs pHemt and GaN Hemt die, has high output capability, and is operated from 40MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance vs. power consumption over a wide range of output level. DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output level.

Features:
  • Excellent Linearity 
  • Superior Return Loss Performance 
  • Extremely Low Distortion 
  • Optimal Reliability 
  • Low Noise 
  • Unconditionally Stable Under all Terminations 
  • High Output Capability 
  • 24.5dB Min. Gain at 1003MHz 
  • 440mA Max. at 24VDC
  • Part Number:
    RFCM3050
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    24.5 dB
    Supply Voltage\Vd:
    30 V
    Noise Figure:
    5.2 dB
    CTB:
    -75 dB
    Xmod:
    -70 dB
    CSO:
    -70 dB
    No Content Available

    Technical Inquiry Request for RFCM3050 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RFCM3050 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices