Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFCA8828
Frequency Min:
50 MHz
Frequency Max:
1200 MHz
Gain:
18.1 dB
Supply Voltage\Vd:
7 V
Id:
500 mA
Noise Figure:
3 dB
CTB:
-78 dB
Xmod:
-69 dB
CSO:
-82 dB
Package:
SOIC-8
Gain Flatness:
1 ±dB
P1dB:
24 dBm
IP3:
41 dBm
IP2:
77 dBm
No Content Available

Technical Inquiry Request for RFCA8828 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFCA8828 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
77
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.71
25 - 99
$9.15
100 - 249
$7.93
250 - 499
$7.44
500 - 999
$6.67
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices