Dual CATV 40MHz to 1008MHz High Linearity, Low Noise GaAs Amplifier
RFMD’s RFCA8818 is a low-noise, linear high performance GaAs MESFET MMIC Amplifier. The RFCA8818 contains two amplifiers for use in wideband push-pull CATV amplifiers requiring excellent second order performance. The second and third order non-linearities are greatly improved in the push-pull configuration.
Part Number:
RFCA8818
|
Frequency Min:
40 MHz
|
Frequency Max:
1010 MHz
|
Gain:
18 dB
|
Supply Voltage\Vd:
5 V
|
Id:
220 mA
|
Noise Figure:
2.3 dB
|
Package:
SOIC-8
|
Gain Flatness:
1 ±dB
|
P1dB:
25 dBm
|
IP3:
37 dBm
|
IP2:
61 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |