Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD's RFCA3306 is a high performance InGaP HBT MMIC amplifier designed to run from a single +8V supply, without the need for an external dropping resistor. The high gain, high linearity, and low distortion from 50MHz to 1000MHz make this part ideal for broadband cable applications. An integrated active bias circuit provides stable gain over temperature and process variations. It is offered in a small SOT-89 package and is RoHS compliant.

Features:
  • High Gain: 21dB
  • High Linearity and Low Distortion
    • 41dBm OIP3 at 500MHz
    • -60dBc CSO
    • -87dBc CTB
  • Part Number:
    RFCA3306
    Frequency Min:
    50 MHz
    Frequency Max:
    1000 MHz
    Gain:
    22 dB
    Supply Voltage\Vd:
    8 V
    Id:
    140 mA
    CTB:
    -87 dB
    Xmod:
    -85 dB
    CSO:
    -60 dB
    Package:
    SOT-89
    Gain Flatness:
    3.5 ±dB
    P1dB:
    24.5 dBm
    No Content Available

    Technical Inquiry Request for RFCA3306 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RFCA3306 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices