Part number RFCA3302 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFCA3302 is a high performance InGaP HBT MMIC amplifier designed to run from a single +5V supply without the need for an external dropping resistor. The high gain, high linearity and low distortion from 40MHz to 1008MHz make this part ideal for broadband cable applications. An integrated bias circuit provides stable gain over temperature and process variations. It is offered in a small SOT-89 package and is RoHS compliant.
Part Number:
RFCA3302
Frequency Min:
40 MHz
Frequency Max:
1010 MHz
Gain:
20.5 dB
Supply Voltage\Vd:
5 V
Id:
125 mA
Noise Figure:
3.3 dB
CTB:
-83 dB
Xmod:
-85 dB
CSO:
-65 dB
Package:
SOT-89
Gain Flatness:
1.5 ±dB
Return Loss Input:
15 dB
Return Loss Output:
13 dB
P1dB:
19 dBm
IP3:
38 dBm
No Content Available

Technical Inquiry Request for RFCA3302 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFCA3302 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices