Part number RFAM3790 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFAM3790
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
28.5 dB
Supply Voltage\Vd:
12 V
Id:
410 mA
Noise Figure:
4 dB
CTB:
-67 dB
Xmod:
-61 dB
CSO:
-70 dB
Package:
MCM
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for RFAM3790 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFAM3790 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices