Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF7411
Frequency Min:
1.92 GHz
Frequency Max:
1.98 GHz
P1dB:
28 dBm
Gain:
28 dB
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
435 mA
No Content Available

Technical Inquiry Request for RF7411 Amplifier

Fields marked with * are required.
Product Specifications For RF7411 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices