Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF7317A
Type:
Amplifiers
Frequency Min:
0.699 GHz
Frequency Max:
0.748 GHz
P1dB:
28 dBm
Gain:
32 dB
Supply Voltage \ Vd Max:
3 V

Technical Inquiry Request for RF7317A Amplifier

Fields marked with * are required.
Product Specifications For RF7317A Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote