Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF7313
Type:
Amplifiers
Frequency Min:
0.777 GHz
Frequency Max:
0.798 GHz
Gain:
32 dB
Supply Voltage \ Vd Max:
3 V
No Content Available

Technical Inquiry Request for RF7313 Amplifier

Fields marked with * are required.
Product Specifications For RF7313 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices