Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF7303
Type:
Amplifiers
Frequency Min:
1.71 GHz
Frequency Max:
1.785 GHz
P1dB:
28 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
3.4 V

Technical Inquiry Request for RF7303 Amplifier

Fields marked with * are required.
Product Specifications For RF7303 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote