Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF7301
Type:
Amplifiers
Min Frequency:
1.88 GHz
Max Frequency:
2.025 GHz
Gain Typ:
28 dB

Technical Inquiry Request for RF7301 Amplifier

Fields marked with * are required.
Product Specifications For RF7301 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote