|
Part Number:
RF7234
|
|
Frequency Min:
1.88 GHz
|
|
Frequency Max:
2.025 GHz
|
|
P1dB:
28 dBm
|
|
Gain:
26.5 dB
|
|
Supply Voltage \ Vd Max:
3 V
|
|
Quiescent Current \ Id:
17 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |