|
Part Number:
RF7228
|
|
Frequency Min:
0.88 GHz
|
|
Frequency Max:
0.915 GHz
|
|
P1dB:
28.5 dBm
|
|
Gain:
30 dB
|
|
Supply Voltage \ Vd Min:
3 V
|
|
Supply Voltage \ Vd Max:
4.35 V
|
|
Quiescent Current \ Id:
6 mA
|
|
Package:
10-pin 3x3
|
|
Power Added Efficiency:
41 %
|
|
Gain Flatness:
0.07 ±dB
|
|
Return Loss Input:
14 dB
|
|
Process:
InGaP
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |