Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF6886 is a linear, high power, high efficiency amplifier designed to use as a final stage/driver in linear or saturated transmit applications. The device is manufactured on an advanced InGaP HBT process and is provided in a 24-pin leadless chip carrier with backside ground. External matching allows for use in standard bands from 100MHz to 1000MHz.

Features:
  • 100MHz to 1000MHz
  • Single 3.6V Power Supply
  • 34dBm OP1dB
  • 36.5dBm Saturated Output Power
  • >50% Efficiency
  • Part Number:
    RF6886
    Type:
    RF Power MMIC
    Frequency Min:
    0.1 GHz
    Frequency Max:
    1 GHz
    P1dB:
    34 dBm
    Psat:
    36 dBm
    Gain:
    31 dB
    IP3:
    40 dBm
    Supply Voltage \ Vd Max:
    3.6 V
    Quiescent Current \ Id:
    400 mA
    Power Added Efficiency:
    52 %
    No Content Available

    Technical Inquiry Request for RF6886 Amplifier

    Fields marked with * are required.
    Product Specifications For RF6886 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    7000
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices